Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
BVP:261796 |
BVP:261806 |
BVP:261898 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | Cross section (numerical) (mm2) | Material | |
---|---|---|---|---|---|---|---|
391.04 € | 1 | 21 Days | 400 | 205 | Aluminium | ||
693.56 € | 1 | 98 Days | 1000 | 699 | Aluminium | ||
1,199.97 € | 1 | Available | 98 Days | 1250 | 699 | Copper |
Loading...
Product type | Elbow | Nominal voltage(V AC) | 690 | Operating voltage(V AC) | 690 |
---|---|---|---|---|---|
Product size (height)(mm) | 360 | Product size (width)(mm) | 167 | Colour | Light grey |
Compatible with (details) | Busway System BD2 |