Flexible connection units (BVP:034260)

Flexible connection units BVP:034260

Product Details:

Manufacturer part number: BVP:034260

Brand: SIEMENS

Price: 145.65

Delivery time: 98 Days


Technical Data:

Product size (length): 500 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BVP:034260

Part Number
BVP:034260
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (length)
(mm)

145.65 €

1 98 Days 500

Loading...

  1. 1

Basic information

Product type Elbow Nominal current(A) 100 Nominal voltage(V AC) 400
Operating voltage(V AC) 400 Product size (height)(mm) 90 Product size (width)(mm) 25
Cross section (numerical)(mm2) 16 Colour Light grey Compatible with (details) Busway System BD01
Material Copper

This page is Flexible connection units, part number BVP:034260.
You can find the detail information about specifications and dimensions on part number BVP:034260.

Variation of this product

Part Number
BVP:034261
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (length)
(mm)

212.88 €

1 98 Days 1000

Tech Support