Feeder unit (BVP:262009)

Feeder unit BVP:262009
  • Volume Discount

Product Details:

Manufacturer part number: BVP:262009

Brand: SIEMENS

Price: 1,671.20

Delivery time: 98 Days


Technical Data:

Nominal current: 1250 A

Nominal voltage: 690 V AC

Operating voltage: 690 V AC

Product size (height): 200 mm

Product size (length): 688 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BVP:262009

Part Number
BVP:262009
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V AC)
Operating voltage
(V AC)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Cross section (numerical)
(mm2)
Compatible with (details) Material Mounting type

1,671.20 €

1 Available 98 Days 1250690690200688631300Busway System BD2Copper-

Loading...

  1. 1

Basic information

Product type Feeder box Number of pins 5 Colour Light grey

This page is Feeder unit, part number BVP:262009.
You can find the detail information about specifications and dimensions on part number BVP:262009.

Variation of this product

Part Number
BVP:261995
BVP:261997
BVP:261998
BVP:611093
BVP:611094
BVP:611095
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V AC)
Operating voltage
(V AC)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Cross section (numerical)
(mm2)
Compatible with (details) Material Mounting type

577.03 €

1 39 Days 400690690200687440240Busway System BD2Aluminium-

1,052.11 €

1 98 Days 4006906902241000753240Busway System BD2Aluminium-

973.67 €

1 38 Days 1000690690200687440240Busway System BD2Aluminium-

352.95 €

1 39 Days 250690690144478290150Busway System BD2Aluminium-

465.75 €

1 Available 98 Days 250690690144478290150Busway System BD2Copper-

722.69 €

1 98 Days 400690690200853462240Busway System BD2Aluminium-

Tech Support