Cable compartment (BVP:261984)

Cable compartment BVP:261984

Product Details:

Manufacturer part number: BVP:261984

Brand: SIEMENS

Price: 151.25

Delivery time: 98 Days


Technical Data:

Product size (length): 489 mm

Product size (width): 481 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BVP:261984

Part Number
BVP:261984
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (length)
(mm)
Product size (width)
(mm)

151.25 €

1 98 Days 489481

Loading...

  1. 1

Basic information

Product type Feeder box Product size (height)(mm) 191 Number of pins 5
Colour Light grey Compatible with (details) Busway System BD2

This page is Cable compartment, part number BVP:261984.
You can find the detail information about specifications and dimensions on part number BVP:261984.

Variation of this product

Part Number
BVP:261978
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (length)
(mm)
Product size (width)
(mm)

128.84 €

1 98 Days 333370

Tech Support