Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (width) (mm) | Product size (height) (mm) | Product size (depth) (mm) | IP rating | |
---|---|---|---|---|---|---|---|---|
2,786.43 € | 1 | Available | 11 Days | 1000 | 2000 | 1000 | IP55 | |
2,290.13 € | 1 | Available | 11 Days | 1000 | 2000 | 500 | IP40 | |
2,290.13 € | 1 | Available | 11 Days | 1000 | 2000 | 500 | IP55 | |
2,169.88 € | 1 | Available | 98 Days | 1000 | 2000 | 500 | IP20 | |
2,290.13 € | 1 | Available | 11 Days | 1200 | 2000 | 500 | IP40 | |
2,403.83 € | 1 | Available | 11 Days | 1200 | 2000 | 500 | IP55 | |
2,290.13 € | 1 | Available | 4 Days | 1200 | 2000 | 500 | IP20 | |
1,688.91 € | 1 | Available | 4 Days | 400 | 2000 | 1000 | IP40 | |
1,809.16 € | 1 | Available | 4 Days | 400 | 2000 | 1000 | IP55 | |
1,704.20 € | 1 | Available | 4 Days | 400 | 2000 | 1000 | IP20 | |
1,288.81 € | 1 | Available | 98 Days | 400 | 2000 | 400 | IP40 | |
1,470.28 € | 1 | Available | 98 Days | 400 | 2000 | 400 | IP40 | |
1,376.27 € | 1 | Available | 4 Days | 400 | 2000 | 400 | IP20 | |
1,551.17 € | 1 | Available | 98 Days | 400 | 2000 | 500 | IP40 | |
1,579.59 € | 1 | Available | 98 Days | 400 | 2000 | 500 | IP55 | |
1,485.57 € | 1 | Available | 4 Days | 400 | 2000 | 500 | IP20 | |
1,583.96 € | 1 | Available | 98 Days | 400 | 2000 | 600 | IP40 | |
1,627.68 € | 1 | Available | 11 Days | 400 | 2000 | 600 | IP55 | |
1,579.59 € | 1 | Available | 98 Days | 400 | 2000 | 600 | IP20 | |
1,649.55 € | 1 | Available | 4 Days | 400 | 2000 | 800 | IP40 | |
1,645.17 € | 1 | Available | 98 Days | 400 | 2000 | 800 | IP55 | |
1,546.79 € | 1 | Available | 4 Days | 400 | 2000 | 800 | IP20 | |
1,415.61 € | 1 | Available | 98 Days | 600 | 2000 | 500 | IP40 | |
1,579.59 € | 1 | Available | 98 Days | 600 | 2000 | 500 | IP40 | |
1,704.20 € | 1 | Available | 11 Days | 600 | 2000 | 500 | IP55 | |
1,579.59 € | 1 | Available | 4 Days | 600 | 2000 | 500 | IP20 | |
1,710.77 € | 1 | Available | 11 Days | 800 | 2000 | 500 | IP40 | |
1,857.24 € | 1 | Available | 11 Days | 800 | 2000 | 500 | IP55 | |
1,754.49 € | 1 | Available | 4 Days | 800 | 2000 | 500 | IP20 | |
1,874.73 € | 1 | Available | 11 Days | 800 | 2000 | 600 | IP20 | |
1,973.12 € | 1 | Available | 98 Days | 900 | 2000 | 500 | IP40 | |
2,126.16 € | 1 | Available | 98 Days | 900 | 2000 | 500 | IP55 | |
1,988.43 € | 1 | Available | 4 Days | 900 | 2000 | 500 | IP20 | |
2,301.07 € | 1 | Available | 4 Days | 1000 | 2200 | 500 | IP40 | |
2,392.88 € | 1 | Available | 4 Days | 1000 | 2200 | 500 | IP55 | |
2,290.13 € | 1 | Available | 98 Days | 1000 | 2200 | 500 | IP20 | |
2,392.88 € | 1 | Available | 98 Days | 1200 | 2200 | 500 | IP40 | |
2,497.83 € | 1 | Available | 11 Days | 1200 | 2200 | 500 | IP55 | |
2,392.88 € | 1 | Available | 98 Days | 1200 | 2200 | 500 | IP20 | |
1,343.48 € | 1 | Available | 4 Days | 400 | 2200 | 1000 | IP40 | |
1,798.21 € | 1 | Available | 4 Days | 400 | 2200 | 1000 | IP40 | |
2,060.57 € | 1 | Available | 4 Days | 400 | 2200 | 1000 | IP55 | |
1,824.45 € | 1 | Available | 4 Days | 400 | 2200 | 1000 | IP20 | |
1,426.56 € | 1 | Available | 4 Days | 400 | 2200 | 400 | IP40 | |
1,514.00 € | 1 | Available | 98 Days | 400 | 2200 | 400 | IP55 | |
1,409.07 € | 1 | Available | 4 Days | 400 | 2200 | 400 | IP20 | |
1,288.81 € | 1 | Available | 11 Days | 400 | 2200 | 500 | IP40 | |
1,524.93 € | 1 | Available | 4 Days | 400 | 2200 | 500 | IP40 | |
1,645.17 € | 1 | Available | 4 Days | 400 | 2200 | 500 | IP55 | |
1,546.79 € | 1 | Available | 4 Days | 400 | 2200 | 500 | IP20 | |
1,492.13 € | 1 | Available | 98 Days | 400 | 2200 | 600 | IP40 | |
1,688.91 € | 1 | Available | 4 Days | 400 | 2200 | 600 | IP55 | |
1,514.00 € | 1 | Available | 4 Days | 400 | 2200 | 600 | IP20 | |
1,627.68 € | 1 | Available | 4 Days | 400 | 2200 | 800 | IP40 | |
1,824.45 € | 1 | Available | 4 Days | 400 | 2200 | 800 | IP55 | |
1,656.11 € | 1 | Available | 4 Days | 400 | 2200 | 800 | IP20 | |
1,758.87 € | 1 | Available | 98 Days | 600 | 2200 | 500 | IP55 | |
1,645.17 € | 1 | Available | 4 Days | 600 | 2200 | 500 | IP20 | |
1,857.24 € | 1 | Available | 98 Days | 800 | 2200 | 500 | IP40 | |
1,973.12 € | 1 | Available | 11 Days | 800 | 2200 | 500 | IP55 |
Loading...
Material | Steel | Product type | Switchboard cabinet | Colour | Grey |
---|
Configure
Basic Attributes
Product size (width)(mm)
Product size (height)(mm)
Product size (depth)(mm)
IP rating
Filter by standard shipping days
Optional Attributes