SIMBOX Universal WP Wall-mounted distribution board FM (8GB1371-0)

SIMBOX Universal WP Wall-mounted distribution board FM 8GB1371-0

Click on this image to zoom in.

Click on this image to zoom in.

  • SIMBOX Universal WP Wall-mounted distribution board FM 8GB1371-0
  • SIMBOX Universal WP Wall-mounted distribution board FM 8GB1371-0
  • SIMBOX Universal WP Wall-mounted distribution board FM 8GB1371-0
  • SIMBOX Universal WP Wall-mounted distribution board FM 8GB1371-0
  • Volume Discount

Product Details:

Manufacturer part number: 8GB1371-0

Brand: SIEMENS

Price: 23.52

Delivery time: 3 Days


Technical Data:

Product size (width): 143 mm

Product size (height): 210 mm

Product size (depth): 100 mm

No. of partitions: 4

No. of rows: 1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8GB1371-0

Part Number
8GB1371-0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Product size (height)
(mm)
Product size (depth)
(mm)
No. of partitions No. of rows

23.52 €

1 3 Days 14321010041

Loading...

  1. 1

Basic information

Product type Distribution cabinet Colour Grey

This page is SIMBOX Universal WP Wall-mounted distribution board FM, part number 8GB1371-0.
You can find the detail information about specifications and dimensions on part number 8GB1371-0.

Variation of this product

Part Number
8GB1371-1
8GB1371-2
8GB1371-3
8GB1372-2
8GB1372-3
8GB1373-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (width)
(mm)
Product size (height)
(mm)
Product size (depth)
(mm)
No. of partitions No. of rows

32.29 €

1 Available 3 Days 21521010081

58.72 €

1 Available 9 Days 298260140121

67.43 €

1 Available 9 Days 410285140181

85.20 €

1 Available 9 Days 298420140242

125.63 €

1 Available 9 Days 410463140362

219.16 €

1 Available 9 Days 410655140543

Tech Support