Room sensor KNX (S55624H 104)

Room sensor KNX S55624H 104

Product Details:

Manufacturer part number: S55624H 104

Brand: SIEMENS

Price: 626.33

Delivery time: 4 Days


Technical Data:

Type details: multi sensor air quality LED display complete with PL-Link, KNX-S interface

IP rating: IP30

Colour: White

Mounting type: Surface-mount


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S55624H 104

Part Number
S55624H 104
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type details IP rating Colour Mounting type

626.33 €

1 4 Days multi sensor air quality LED display complete with PL-Link, KNX-S interfaceIP30WhiteSurface-mount

Loading...

  1. 1

Basic information

Product type Temperature sensor

This page is Room sensor KNX, part number S55624H 104.
You can find the detail information about specifications and dimensions on part number S55624H 104.

Variation of this product

Part Number
S55624H 103
S55624H 123
S55624H 124
S55624H 125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type details IP rating Colour Mounting type

134.44 €

1 4 Days sensor complete with PL-Link, KNX-S interfaceIP20WhiteSurface-mount

134.44 €

1 4 Days temperature sensor complete with PL-Link, KNX interfaceIP20BlackSurface-mount

208.20 €

1 4 Days temperature sensor complete with PL-Link, KNX interfaceIP20BlackSurface-mount

626.33 €

1 4 Days multi sensor air quality LED display complete with PL-Link, KNX-S interfaceIP20BlackFlush mount

Tech Support