Industrial Ethernet FastConnect M12 plug (6GK19010DB206AA0)

Industrial Ethernet FastConnect M12 plug 6GK19010DB206AA0

Click on this image to zoom in.

Click on this image to zoom in.

  • Industrial Ethernet FastConnect M12 plug 6GK19010DB206AA0
  • Industrial Ethernet FastConnect M12 plug 6GK19010DB206AA0
  • Volume Discount

Product Details:

Manufacturer part number: 6GK19010DB206AA0

Brand: SIEMENS

Price: 46.60

Delivery time: 3 Days


Technical Data:

No. of pins (RJ): 4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6GK19010DB206AA0

Part Number
6GK19010DB206AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
No. of pins (RJ)

46.60 €

1 Available 3 Days 4

Loading...

  1. 1

Basic information

Product type Sensor/actuator connector Connection angle(°) 180 Min. temperature(°C) -40
Max. temperature(°C) +85 IP rating IP65, IP67 Connection (components) M12 plug
Seal type Screw-on

This page is Industrial Ethernet FastConnect M12 plug, part number 6GK19010DB206AA0.
You can find the detail information about specifications and dimensions on part number 6GK19010DB206AA0.

Variation of this product

Part Number
6GK19010DB306AA0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
No. of pins (RJ)

53.77 €

1 6 Days 8

Tech Support