Manufacturer part number: 3RT14666XF460LA2
Brand: SIEMENS
Price: 2,191.75 €
Delivery time: 98 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3RT14666XF460LA2
No. of pins | 3-pin | Product size (height)(mm) | 210 | Product size (width)(mm) | 145 |
---|---|---|---|---|---|
Durability | 10000000 | Nominal voltage(V AC) | 1000 | Frame size | S10 |
Contact type | 3 makers | Auxiliary contact type | 2 makers, 2 breakers | Connection (components) | Screw terminals |
Mounting type (relays) | Screw-fit |
This page is Traction contactor AC-1,400 A, part number 3RT14666XF460LA2.
You can find the detail information about specifications and dimensions on part number 3RT14666XF460LA2.
Part Number |
---|
3RT14662XB460LA2 |
3RT14662XF460LA2 |
3RT14662XJ460LA2 |
3RT14666XB460LA2 |
3RT14666XJ460LA2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|
2,191.75 € | 1 | Available | 98 Days | |
2,191.75 € | 1 | Available | 4 Days | |
2,191.75 € | 1 | Available | 4 Days | |
2,191.75 € | 1 | Available | 11 Days | |
2,191.75 € | 1 | Available | 4 Days |