INSTA contactor (5TT50000)

INSTA contactor 5TT50000

Click on this image to zoom in.

Click on this image to zoom in.

  • INSTA contactor 5TT50000
  • INSTA contactor 5TT50000
  • INSTA contactor 5TT50000
  • INSTA contactor 5TT50000
  • INSTA contactor 5TT50000
  • INSTA contactor 5TT50000
  • INSTA contactor 5TT50000
  • INSTA contactor 5TT50000
  • INSTA contactor 5TT50000
  • INSTA contactor 5TT50000
  • Volume Discount

Product Details:

Manufacturer part number: 5TT50000

Brand: SIEMENS

Price: 27.85

Delivery time: 3 Days


Technical Data:

Product size (width): 17.5 mm

Control voltage range: 230 - 230 V AC

Current load: 20 A

Switching voltage (min.): 230 V AC

Switching voltage (max.): 230 V AC


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5TT50000

Part Number
5TT50000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Control voltage range Current load
(A)
Switching voltage (min.)
(V AC)
Switching voltage (max.)
(V AC)
Contact type

27.85 €

1 Available 3 Days 17.5230 - 230 V AC202302302 makers

Loading...

  1. 1

Basic information

Product size (height)(mm) 90 Product size (depth)(mm) 71 IP rating IP20

This page is INSTA contactor, part number 5TT50000.
You can find the detail information about specifications and dimensions on part number 5TT50000.

Variation of this product

Part Number
5TT50002
5TT50006
5TT50008
5TT50010
5TT50012
5TT50016
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (width)
(mm)
Control voltage range Current load
(A)
Switching voltage (min.)
(V AC)
Switching voltage (max.)
(V AC)
Contact type

34.72 €

1 3 Days 17.524 - 24 V AC202302302 makers

53.77 €

1 10 Days 17.5230 - 230 V AC202302302 makers

73.93 €

1 9 Days 17.524 - 24 V AC202302302 makers

42.27 €

1 10 Days 17.5230 - 230 V AC202302301 maker, 1 breaker

54.89 €

1 9 Days 17.524 - 24 V AC202302301 maker, 1 breaker

78.43 €

1 10 Days 17.5230 - 230 V AC202302301 maker, 1 breaker

Tech Support