Contactor, 4 NO, AC-1: 22 A (3RT23171BF40)

Contactor, 4 NO, AC-1: 22 A 3RT23171BF40

Click on this image to zoom in.

Click on this image to zoom in.

  • Contactor, 4 NO, AC-1: 22 A 3RT23171BF40
  • Contactor, 4 NO, AC-1: 22 A 3RT23171BF40
  • Volume Discount

Product Details:

Manufacturer part number: 3RT23171BF40

Brand: SIEMENS

Price: 65.03

Delivery time: 11 Days


Technical Data:

Product size (height): 58 mm

Connection (components): -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RT23171BF40

Part Number
3RT23171BF40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Connection (components)

65.03 €

1 Available 11 Days 58-

Loading...

  1. 1

Basic information

No. of pins 4-pin Product size (width)(mm) 45 Product size (depth)(mm) 73
Durability 30000000 Min. temperature(°C) -25 Max. temperature(°C) +60
Frame size S00 IP rating IP20 Contact type 4 makers
Mounting type (relays) Snap-in, Screw-fit

This page is Contactor, 4 NO, AC-1: 22 A, part number 3RT23171BF40.
You can find the detail information about specifications and dimensions on part number 3RT23171BF40.

Variation of this product

Part Number
3RT23171AK60
3RT23171AP00
3RT23171BA40
3RT23171BG40
3RT23171BM40
3RT23172AB00
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Connection (components)

56.36 €

1 Available 11 Days 58Screw terminals

56.36 €

1 Available 11 Days 58Screw terminals

71.55 €

1 Available 11 Days 58-

71.55 €

1 Available 11 Days 58Screw terminals

65.03 €

1 Available 12 Days 58-

56.36 €

1 Available 11 Days 70-

Tech Support