Manufacturer part number: 6GT28910PH50
Brand: SIEMENS
Price: 116.67 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6GT28910PH50
Cable length(m) | 5 | Type (misc.) | M12 (male, 4-pin, straight)/M12 (female, 8-pin, straight) | Nominal voltage (details)(V) | 300 |
---|---|---|---|---|---|
Colour | Black |
This page is SIMATIC RF600 connecting cable, part number 6GT28910PH50.
You can find the detail information about specifications and dimensions on part number 6GT28910PH50.