Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
6GF34000BH15 |
6GF34001BH20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Shipping Days? | Cable length (m) | Type (misc.) |
---|---|---|---|---|---|---|
229.68 € | 1 | 4 Days | 1.5 | Push-pull power (5-pin)/M16 (female, 12-pin, straight) | ||
240.48 € | 1 | 4 Days | 2 | Cut off (push-pull power plug included)/M16 (female, 12-pin, straight) |
Loading...
Nominal voltage (details)(V) | 300 | Colour | Black |
---|
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.