• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Label self-adhesive【10 Pieces Per Package】

Label self-adhesive
  • Volume Discount

Product Details:

Manufacturer part number: 3SU1900-0AF81-0AA0

Brand: SIEMENS

Price: 19.16

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3SU1900-0AF81-0AA0

Part Number
3SU1900-0AF81-0AA0
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

19.16 €

10 Pieces Per Package

1 pack Available 3 Days

Loading...

  1. 1

Basic information

Type Label Product size (width)(mm) 22 Colour Silver
Product size (length)(mm) 22 Compatible with (details) Self-labelling IP rating IP66, IP67, IP69/IP69K
Switch features self-adhesive, square Material Plastic

This page is Label self-adhesive, part number 3SU1900-0AF81-0AA0.
You can find the detail information about specifications and dimensions on part number 3SU1900-0AF81-0AA0.

Tech Support