Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (width) (mm) | |
---|---|---|---|---|---|---|
87.39 € | 1 | 9 Days | 70 | 77 | ||
134.44 € | 1 | 9 Days | 70 | 77 | ||
94.11 € | 1 | 9 Days | 75 | 105 | ||
140.04 € | 1 | 9 Days | 75 | 105 | ||
117.64 € | 1 | 10 Days | 75 | 105 | ||
156.85 € | 1 | 10 Days | 75 | 105 | ||
94.11 € | 1 | 10 Days | 82 | 105 | ||
145.65 € | 1 | 10 Days | 82 | 105 | ||
105.31 € | 1 | 9 Days | 82 | 105 | ||
156.85 € | 1 | 9 Days | 82 | 105 | ||
140.04 € | 1 | 9 Days | 94 | 138 | ||
190.47 € | 1 | 10 Days | 94 | 138 | ||
162.45 € | 1 | 9 Days | 94 | 138 | ||
207.27 € | 1 | 9 Days | 94 | 138 | ||
224.08 € | 1 | 10 Days | 203.2 | 210 | ||
257.69 € | 1 | 9 Days | 203.2 | 210 |
Loading...
Product type | Door handle rotary actuator | Min. temperature(°C) | -20 | Max. temperature(°C) | +70 |
---|---|---|---|---|---|
IP rating | IP65 | Mounting type | Screw-fit |