Replacement control connector【50 Pieces Per Package】 (3RF2900-2TA88)

Replacement control connector 3RF2900-2TA88
  • Volume Discount

Product Details:

Manufacturer part number: 3RF2900-2TA88

Brand: SIEMENS

Price: 174.89

Delivery time: 11 Days


Technical Data:

Connection: spring-loaded terminals


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RF2900-2TA88

Part Number
3RF2900-2TA88
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection

174.89 €

50 Pieces Per Package

1 pack Available 11 Days spring-loaded terminals

Loading...

  1. 1

Basic information

Color Grey Min. temperature(°C) -55 Max. temperature(°C) +80

This page is Replacement control connector, part number 3RF2900-2TA88.
You can find the detail information about specifications and dimensions on part number 3RF2900-2TA88.

Variation of this product

Part Number
3RF2900-1TA88
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Connection

123.24 €

50 Pieces Per Package

1 pack 12 Days screw-type terminals

Tech Support