Memory module (3RB29852AA1)

Memory module 3RB29852AA1

Click on this image to zoom in.

Click on this image to zoom in.

  • Memory module 3RB29852AA1
  • Memory module 3RB29852AA1
  • Memory module 3RB29852AA1
  • Volume Discount

Product Details:

Manufacturer part number: 3RB29852AA1

Brand: SIEMENS

Price: 117.64

Delivery time: 9 Days


Technical Data:

Product type: Memory chip

Ambient temperature (min.): - °C

Ambient temperature (max.): - °C

Frame size: S12

Type (misc.): -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RB29852AA1

Part Number
3RB29852AA1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product type Ambient temperature (min.)
(°C)
Ambient temperature (max.)
(°C)
Frame size Type (misc.)

117.64 €

1 9 Days Memory chip--S12-

Loading...

  1. 1

This page is Memory module, part number 3RB29852AA1.
You can find the detail information about specifications and dimensions on part number 3RB29852AA1.

Variation of this product

Part Number
3RB29852AA0
3UF79010AA010
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product type Ambient temperature (min.)
(°C)
Ambient temperature (max.)
(°C)
Frame size Type (misc.)

89.63 €

1 9 Days Memory chip--S12-

47.68 €

1 Available 11 Days PLC memory module-25+60-Color: titanium-gray

Tech Support