SINAMICS Output reactor for Power Modules (Part Numbers)

SINAMICS Output reactor for Power Modules

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6SL32020AE188CA0
6SL32020AE210CA0
6SL32020AE238CA0
6SL32020AJ232CA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Min. cross section
(mm2)
Nominal current
(A)

207.27 €

1 47 Days 18020772.549

274.49 €

1 11 Days 2701547069.4

379.83 €

1 11 Days 235257114.71639

319.33 €

1 11 Days 33418980632

Loading...

  1. 1

Basic information

Product type Choke Nominal voltage(V) 480

Tech Support