Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
6SL32020AE203SA0 |
6SL32020AE211SA0 |
6SL32020AE214SA0 |
6SL32020AE220SA0 |
6SL32020AE233SA0 |
6SL32020AE246SA0 |
6SL32020AE262SA0 |
6SL32020AE288SA0 |
6SL32020AE318SA0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Min. cross section (mm2) | |
---|---|---|---|---|---|---|---|---|
447.05 € | 1 | 9 Days | 200 | 75.5 | 110 | 6 | ||
615.12 € | 1 | 9 Days | 270 | 153 | 100 | 6 | ||
666.67 € | 1 | 9 Days | 270 | 153 | 100 | 6 | ||
745.09 € | 1 | 9 Days | 336 | 189 | 140 | 6 | ||
906.44 € | 1 | 9 Days | 336 | 189 | 140 | 6 | ||
1,824.45 € | 1 | 26 Days | 315 | 250 | 262 | 50 | ||
2,104.29 € | 1 | 26 Days | 305 | 250 | 262 | 50 | ||
2,694.68 € | 1 | 26 Days | 368 | 275 | 275 | 95 | ||
4,476.19 € | 1 | 26 Days | 468 | 350 | 305 | 150 |
Loading...
Product type | Sine wave filters | Nominal voltage(V) | 480 |
---|
Configure
Basic Attributes
Product size (height)(mm)
Product size (width)(mm)
Product size (depth)(mm)
Min. cross section(mm2)
Filter by standard shipping days
Optional Attributes