Sliding bar (3VA91680VF30)

Sliding bar 3VA91680VF30

Click on this image to zoom in.

Click on this image to zoom in.

  • Sliding bar 3VA91680VF30
  • Sliding bar 3VA91680VF30
  • Sliding bar 3VA91680VF30
  • Sliding bar 3VA91680VF30

Product Details:

Manufacturer part number: 3VA91680VF30

Brand: SIEMENS

Price: 145.65

Delivery time: 9 Days


Technical Data:

Product size (height): 181 mm

Product size (width): 81.5 mm

Product size (depth): 124.79 mm

Compatible with (details): Accessory for 3VA2 100/160/250 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3VA91680VF30

Part Number
3VA91680VF30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Compatible with (details)
(mm)

145.65 €

1 9 Days 18181.5124.79Accessory for 3VA2 100/160/250

Loading...

  1. 1

This page is Sliding bar, part number 3VA91680VF30.
You can find the detail information about specifications and dimensions on part number 3VA91680VF30.

Variation of this product

Part Number
3VA91580VF30
3VA92580VF30
3VA93680VF30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Compatible with (details)
(mm)

134.44 €

1 9 Days 123104.3-Accessory for 3VA1 160

145.65 €

1 9 Days 158161.6104.3Accessory for 3VA1 250

162.45 €

1 9 Days 248-149.2Accessory for 3VA1 400/630 3VA2 400/630

Tech Support