Switch

Switch

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5TE24110
5TE25140
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Nominal current
(A)
Nominal voltage
(V)
Operating voltage (range)
(V)
Contact type

32.15 €

1 Available 9 Days 140230 V AC230 V AC1 maker

91.49 €

1 Available 11 Days 463400 V AC400 V AC4 makers

Loading...

  1. 1

Basic information

Product type Switch Colour Grey Type (misc.) Screw connector

Tech Support