Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Number of pins | Nominal current (A) | Contact type | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|
650.43 € | 1 | 12 Days | 215 | 304.5 | 206.5 | 3 | 400 | 8 makers, 8 breakers | Switch disconnectors with fuses 3 KF | ||
814.39 € | 1 | 12 Days | 215 | 363 | 206.5 | 4 | 400 | 8 makers, 8 breakers | Switch disconnectors with fuses 3 KF | ||
814.39 € | 1 | 12 Days | 215 | 360.1 | 206.5 | 4 | 400 | 8 makers, 8 breakers | Switch disconnectors with fuses 3 KF | ||
869.04 € | 1 | 12 Days | 215 | 363 | 269.6 | 4 | 400 | 8 makers, 8 breakers | Switch disconnectors with fuses 3 KF | ||
814.39 € | 1 | 11 Days | 215 | 376.5 | 206.5 | 4 | 400 | 8 makers, 8 breakers | Switch disconnectors with fuses 3 KF | ||
814.39 € | 1 | 12 Days | 215 | 376.5 | 206.5 | 4 | 400 | 8 makers, 8 breakers | Switch disconnectors with fuses 3 KF | ||
1,240.72 € | 1 | 12 Days | 270 | 395 | 262 | 3 | 630 | 8 makers, 8 breakers | Switch disconnectors with fuses 3 KF | ||
1,215.68 € | 1 | 11 Days | 270 | 393 | 262 | 3 | 630 | 8 makers, 8 breakers | Switch disconnectors with fuses 3 KF | ||
1,317.23 € | 1 | 11 Days | 270 | 395 | 335 | 3 | 630 | 8 makers, 8 breakers | Switch disconnectors with fuses 3 KF | ||
1,240.72 € | 1 | 12 Days | 270 | 414 | 262 | 3 | 630 | 8 makers, 8 breakers | Switch disconnectors with fuses 3 KF | ||
1,240.72 € | 1 | 11 Days | 270 | 414 | 262 | 3 | 630 | 8 makers, 8 breakers | Switch disconnectors with fuses 3 KF | ||
1,474.64 € | 1 | 12 Days | 270 | 395 | 262 | 3 | 800 | 8 makers, 8 breakers | Switch disconnectors with fuses 3 KF | ||
1,474.64 € | 1 | 11 Days | 270 | 395 | 262 | 3 | 800 | 8 makers, 8 breakers | Switch disconnectors with fuses 3 KF | ||
1,444.25 € | 1 | 12 Days | 270 | 393 | 262 | 3 | 800 | 8 makers, 8 breakers | Switch disconnectors with fuses 3 KF | ||
1,522.69 € | 1 | 11 Days | 270 | 395 | 335 | 3 | 800 | 8 makers, 8 breakers | Switch disconnectors with fuses 3 KF | ||
1,474.64 € | 1 | 12 Days | 270 | 414 | 262 | 3 | 800 | 8 makers, 8 breakers | Switch disconnectors with fuses 3 KF | ||
1,474.64 € | 1 | 11 Days | 270 | 414 | 262 | 3 | 800 | 8 makers, 8 breakers | Switch disconnectors with fuses 3 KF | ||
1,507.00 € | 1 | 12 Days | 270 | 492 | 262 | 4 | 630 | 8 makers, 8 breakers | Switch disconnectors with fuses 3 KF | ||
1,540.24 € | 1 | 11 Days | 270 | 490 | 262 | 4 | 630 | 8 makers, 8 breakers | Switch disconnectors with fuses 3 KF | ||
1,652.67 € | 1 | 12 Days | 270 | 492 | 335 | 4 | 630 | 8 makers, 8 breakers | Switch disconnectors with fuses 3 KF | ||
1,540.24 € | 1 | 12 Days | 270 | 511 | 262 | 4 | 630 | 8 makers, 8 breakers | Switch disconnectors with fuses 3 KF | ||
1,540.24 € | 1 | 12 Days | 270 | 511 | 262 | 4 | 630 | 8 makers, 8 breakers | Switch disconnectors with fuses 3 KF | ||
1,881.23 € | 1 | 12 Days | 270 | 492 | 262 | 4 | 800 | 8 makers, 8 breakers | Switch disconnectors with fuses 3 KF | ||
1,809.52 € | 1 | 12 Days | 270 | 490 | 262 | 4 | 800 | 8 makers, 8 breakers | Switch disconnectors with fuses 3 KF | ||
1,959.67 € | 1 | 12 Days | 270 | 492 | 335 | 4 | 800 | 8 makers, 8 breakers | Switch disconnectors with fuses 3 KF | ||
1,881.23 € | 1 | 98 Days | 270 | 511 | 262 | 4 | 800 | 8 makers, 8 breakers | Switch disconnectors with fuses 3 KF | ||
1,881.23 € | 1 | 98 Days | 270 | 511 | 262 | 4 | 800 | 8 makers, 8 breakers | Switch disconnectors with fuses 3 KF |
Loading...
Product type | Circuit breaker | Nominal voltage(V) | 690 V AC | Operating voltage (range)(V) | 690 V AC |
---|
Configure
Basic Attributes
Product size (height)(mm)
Product size (width)(mm)
Product size (depth)(mm)
Number of pins
Nominal current(A)
Contact type
Type (misc.)
Filter by standard shipping days
Optional Attributes