Switch disconnector 250 A (3KD38300PE100)

Switch disconnector 250 A 3KD38300PE100

Click on this image to zoom in.

Click on this image to zoom in.

  • Switch disconnector 250 A 3KD38300PE100
  • Switch disconnector 250 A 3KD38300PE100
  • Switch disconnector 250 A 3KD38300PE100
  • Switch disconnector 250 A 3KD38300PE100
  • Switch disconnector 250 A 3KD38300PE100
  • Switch disconnector 250 A 3KD38300PE100
  • Switch disconnector 250 A 3KD38300PE100
  • Switch disconnector 250 A 3KD38300PE100
  • Switch disconnector 250 A 3KD38300PE100
  • Volume Discount

Product Details:

Manufacturer part number: 3KD38300PE100

Brand: SIEMENS

Price: 300.61

Delivery time: 7 Days


Technical Data:

Product size (width): 190 mm

Product size (depth): 93.5 mm

Number of pins: 3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3KD38300PE100

Part Number
3KD38300PE100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Product size (depth)
(mm)
Number of pins

300.61 €

1 Available 7 Days 19093.53

Loading...

  1. 1

Basic information

Product size (height)(mm) 164 Product type Circuit breaker Nominal current(A) 250
Nominal voltage(V) 690 V AC Operating voltage (range)(V) 690 V AC Type (misc.) pressure switch

This page is Switch disconnector 250 A, part number 3KD38300PE100.
You can find the detail information about specifications and dimensions on part number 3KD38300PE100.

Variation of this product

Part Number
3KD38320PE100
3KD38340PE400
3KD38400PE100
3KD38400PE200
3KD38440PE100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (width)
(mm)
Product size (depth)
(mm)
Number of pins

344.33 €

1 Available 8 Days 190130.53

300.61 €

1 Available 12 Days 198.5953

370.57 €

1 Available 12 Days 23493.54

364.15 €

1 12 Days 23493.54

370.57 €

1 Available 12 Days 242.5954

Tech Support