Switch disconnector 32 A (Part Numbers)

Switch disconnector 32 A

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3KD22302ME100
3KD22302ME200
3KD22322ME100
3KD22342ME100
3KD22342ME400
3KD22402ME100
3KD22402ME200
3KD22422ME100
3KD22442ME100
3KD22442ME400
3KD22602ME200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Product size (depth)
(mm)
Number of pins Nominal voltage
(V)
Operating voltage (range)
(V)
Contact type Type (misc.)

74.07 €

1 Available 12 Days 94683690 V AC690 V AC4 change-overspressure switch

74.07 €

1 Available 22 Days 94683690 V AC690 V AC4 change-overspressure switch

91.49 €

1 8 Days 94873690 V AC690 V AC4 change-overspressure switch

69.37 €

1 Available 22 Days 103.369.53690 V AC690 V AC3 change-overspressure switch

69.37 €

1 Available 12 Days 103.369.53690 V AC690 V AC3 change-overspressure switch

91.49 €

1 Available 11 Days 112684690 V AC690 V AC4 change-overspressure switch

91.49 €

1 Available 12 Days 112684690 V AC690 V AC4 change-overspressure switch

108.93 €

1 11 Days 112874690 V AC690 V AC4 change-overspressure switch

84.96 €

1 Available 22 Days 121.369.54690 V AC690 V AC3 change-overspressure switch

82.91 €

1 21 Days 121.369.54690 V AC690 V AC3 change-overspressure switch

366.21 €

1 Available 22 Days 148686120012004 change-oversDC switch

Loading...

  1. 1

Basic information

Product size (height)(mm) 119 Product type Circuit breaker Nominal current(A) 32

Tech Support