Switch disconnector 63 A (3KD26302ME100)

Switch disconnector 63 A 3KD26302ME100

Click on this image to zoom in.

Click on this image to zoom in.

  • Switch disconnector 63 A 3KD26302ME100
  • Switch disconnector 63 A 3KD26302ME100
  • Switch disconnector 63 A 3KD26302ME100
  • Switch disconnector 63 A 3KD26302ME100
  • Switch disconnector 63 A 3KD26302ME100
  • Switch disconnector 63 A 3KD26302ME100
  • Switch disconnector 63 A 3KD26302ME100
  • Switch disconnector 63 A 3KD26302ME100
  • Switch disconnector 63 A 3KD26302ME100
  • Volume Discount

Product Details:

Manufacturer part number: 3KD26302ME100

Brand: SIEMENS

Price: 78.43

Delivery time: 6 Days


Technical Data:

Product size (width): 94 mm

Product size (depth): 68 mm

Number of pins: 3

Nominal voltage: 690 V AC V

Operating voltage (range): 690 V AC V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3KD26302ME100

Part Number
3KD26302ME100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Product size (depth)
(mm)
Number of pins Nominal voltage
(V)
Operating voltage (range)
(V)
Contact type Type (misc.)

78.43 €

1 Available 6 Days 94683690 V AC690 V AC4 change-overspressure switch

Loading...

  1. 1

Basic information

Product size (height)(mm) 119 Product type Circuit breaker Nominal current(A) 63

This page is Switch disconnector 63 A, part number 3KD26302ME100.
You can find the detail information about specifications and dimensions on part number 3KD26302ME100.

Variation of this product

Part Number
3KD26302ME200
3KD26322ME100
3KD26342ME100
3KD26342ME400
3KD26402ME100
3KD26402ME200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (width)
(mm)
Product size (depth)
(mm)
Number of pins Nominal voltage
(V)
Operating voltage (range)
(V)
Contact type Type (misc.)

76.17 €

1 11 Days 94683690 V AC690 V AC4 change-overspressure switch

98.04 €

1 Available 6 Days 94873690 V AC690 V AC4 change-overspressure switch

74.07 €

1 Available 11 Days 103.369.53690 V AC690 V AC3 change-overspressure switch

74.07 €

1 Available 11 Days 103.369.53690 V AC690 V AC3 change-overspressure switch

98.04 €

1 Available 12 Days 112684690 V AC690 V AC4 change-overspressure switch

98.04 €

1 Available 11 Days 112684690 V AC690 V AC4 change-overspressure switch

Tech Support