Test device (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3VA99870MB10

Part Number
3VA99870MB10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2,593.84 €

1 11 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 190 Product size (width)(mm) 105 Product size (depth)(mm) 42
Product type Tester Ambient temperature (min.)(°C) -10 Ambient temperature (max.)(°C) +40

This page is Test device, part number 3VA99870MB10.
You can find the detail information about specifications and dimensions on part number 3VA99870MB10.

Tech Support