Traction contactor, AC-3 115 A (3RT10541XB460LA2)

Traction contactor, AC-3 115 A 3RT10541XB460LA2

Click on this image to zoom in.

Click on this image to zoom in.

  • Traction contactor, AC-3 115 A 3RT10541XB460LA2
  • Traction contactor, AC-3 115 A 3RT10541XB460LA2
  • Traction contactor, AC-3 115 A 3RT10541XB460LA2
  • Volume Discount

Product Details:

Manufacturer part number: 3RT10541XB460LA2

Brand: SIEMENS

Price: 967.43

Delivery time: 11 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RT10541XB460LA2

Part Number
3RT10541XB460LA2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

967.43 €

1 Available 11 Days

Loading...

  1. 1

Basic information

No. of pins 3-pin Product size (height)(mm) 172 Product size (width)(mm) 120
Durability 10000000 Nominal voltage(V AC) 1000 V AC Frame size S6
Contact type 3 makers Auxiliary contact type 2 makers, 2 breakers Connection (components) Screw terminals
Mounting type (relays) Screw-fit

This page is Traction contactor, AC-3 115 A, part number 3RT10541XB460LA2.
You can find the detail information about specifications and dimensions on part number 3RT10541XB460LA2.

Variation of this product

Part Number
3RT10541XF460LA2
3RT10542XB460LA2
3RT10542XF460LA2
3RT10542XJ460LA2
3RT10543XF460LA2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?

967.43 €

1 Available 98 Days

967.43 €

1 Available 12 Days

967.43 €

1 Available 12 Days

967.43 €

1 Available 12 Days

967.43 €

1 Available 98 Days

Tech Support