Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3RA69350A
Product size (height)(mm) | 44 | Product size (width)(mm) | 96 | Product size (depth)(mm) | 36 |
---|---|---|---|---|---|
Product type | Operator interface panel | Ambient temperature (min.)(°C) | -20 | Ambient temperature (max.)(°C) | +60 |
Mounting type (relays) | Front |
This page is Operator panel for SIRIUS Switching devices with IO-Link, part number 3RA69350A.
You can find the detail information about specifications and dimensions on part number 3RA69350A.