Power contactor, AC-1 275 A (3RT14566AT36)

Power contactor, AC-1 275 A 3RT14566AT36

Click on this image to zoom in.

Click on this image to zoom in.

  • Power contactor, AC-1 275 A 3RT14566AT36
  • Power contactor, AC-1 275 A 3RT14566AT36
  • Power contactor, AC-1 275 A 3RT14566AT36
  • Power contactor, AC-1 275 A 3RT14566AT36
  • Volume Discount

Product Details:

Manufacturer part number: 3RT14566AT36

Brand: SIEMENS

Price: 654.79

Delivery time: 12 Days


Technical Data:

Product size (width): 120 mm

Connection (components): Terminal strip

Ambient temperature (max.): +60 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RT14566AT36

Part Number
3RT14566AT36
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Connection (components) Ambient temperature (max.)
(°C)

654.79 €

1 Available 12 Days 120Terminal strip+60

Loading...

  1. 1

Basic information

No. of pins 3-pin Product size (height)(mm) 172 Product size (depth)(mm) 170
Durability 10000000 Frame size S6 IP rating IP00
Contact type 3 makers Auxiliary contact type 2 makers, 2 breakers Mounting type (relays) Screw-fit
Ambient temperature (min.)(°C) -25

This page is Power contactor, AC-1 275 A, part number 3RT14566AT36.
You can find the detail information about specifications and dimensions on part number 3RT14566AT36.

Variation of this product

Part Number
3RT14566AD36
3RT14566AF36
3RT14566AM36
3RT14566AU36
3RT14566AV36
3RT14566LA06
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (width)
(mm)
Connection (components) Ambient temperature (max.)
(°C)

654.79 €

1 Available 98 Days 120Terminal strip+60

654.79 €

1 Available 12 Days 120Terminal strip+60

654.79 €

1 Available 12 Days 120Terminal strip+60

654.79 €

1 Available 11 Days 120Terminal strip+60

654.79 €

1 Available 12 Days 120Terminal strip+60

552.04 €

1 Available 11 Days 120Terminal strip+60

Tech Support