Power contactor, AC-3 115 A

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3RT10541AB36
3RT10541AD36
3RT10541AF36
3RT10541AP30
3RT10541AP36
3RT10541AP363PA0
3RT10541AR36
3RT10541AS36
3RT10541AT36
3RT10541AU36
3RT10541AV36
3RT10541LA06
3RT10541NB36
3RT10541NF36
3RT10541NP363PA0
3RT10541PF35
3RT10541SF36
3RT10541SF363PA0
3RT10541SP36
3RT10541SP363PA0
3RT10542AB36
3RT10542AD36
3RT10542AF36
3RT10542AM36
3RT10542AP36
3RT10542AR36
3RT10542AS36
3RT10542AT36
3RT10542AU36
3RT10542AV36
3RT10542NB36
3RT10542NP36
3RT10543AB36
3RT10543AD36
3RT10543AF36
3RT10543AM36
3RT10543AP36
3RT10543AR36
3RT10543AS36
3RT10543AT36
3RT10543AU36
3RT10543AV36
3RT10543NB36
3RT10543NF36
3RT10543NP36
3RT10546AB36
3RT10546AD36
3RT10546AF36
3RT10546AP36
3RT10546AR36
3RT10546AS36
3RT10546AT36
3RT10546AU36
3RT10546AV36
3RT10546LA06
3RT10546NB36
3RT10546NF36
3RT10546NP36
3RT10546PF35
3RT10546PP35
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Frame size IP rating Auxiliary contact type Connection (components) Mounting type (relays) Ambient temperature (min.)
(°C)
Ambient temperature (max.)
(°C)

578.28 €

1 Available 11 Days 172120170S6IP20-ClampScrew-fit-25+60

578.28 €

1 Available 11 Days 172120170S6IP20-ClampScrew-fit-25+60

578.28 €

1 Available 12 Days 172120170S6IP20-ClampScrew-fit-25+60

573.89 €

1 Available 12 Days 172120170S6IP20-ClampScrew-fit-25+60

530.17 €

1 Available 3 Days 172120170S6IP20-ClampScrew-fit-25+60

606.69 €

1 Available 7 Days 172120170S6IP20--Screw-fit-25+60

578.28 €

1 Available 11 Days 172120170S6IP20-ClampScrew-fit-25+60

578.28 €

1 Available 7 Days 172120170S6IP20-ClampScrew-fit-25+60

578.28 €

1 Available 11 Days 172120170S6IP20-ClampScrew-fit-25+60

578.28 €

1 Available 11 Days 172120170S6IP20-ClampScrew-fit-25+60

578.28 €

1 Available 11 Days 172120170S6IP20-ClampScrew-fit-25+60

479.89 €

1 Available 11 Days 172120170S6IP20-ClampScrew-fit-25+60

676.65 €

1 Available 11 Days 172120170S6IP20-ClampScrew-fit-25+60

676.65 €

1 Available 11 Days 172120170S6IP20-ClampScrew-fit-25+60

698.52 €

1 Available 7 Days 172120170S6IP20--Screw-fit-25+60

928.08 €

1 Available 11 Days 172140170S6IP20-ClampScrew-fit-25+60

731.32 €

1 Available 11 Days 172120170S6IP00-ClampScrew-fit-25+60

759.73 €

1 Available 11 Days 172120170S6IP00-ClampScrew-fit-25+60

731.32 €

1 Available 11 Days 172120170S6IP00-ClampScrew-fit-25+60

759.73 €

1 Available 11 Days 172120170S6IP00-ClampScrew-fit-25+60

578.28 €

1 Available 11 Days 172120170S6IP00-Terminal stripScrew-fit-25+60

578.28 €

1 Available 11 Days 172120170S6IP00-Terminal stripScrew-fit-25+60

578.28 €

1 Available 11 Days 172120170S6IP00-Terminal stripScrew-fit-25+60

578.28 €

1 Available 98 Days 172120170S6IP00-Terminal stripScrew-fit-25+60

578.28 €

1 Available 11 Days 172120170S6IP00-Terminal stripScrew-fit-25+60

578.28 €

1 Available 12 Days 172120170S6IP00-Terminal stripScrew-fit-25+60

578.28 €

1 Available 98 Days 172120170S6IP00-Terminal stripScrew-fit-25+60

578.28 €

1 Available 4 Days 172120170S6IP00-Terminal stripScrew-fit-25+60

578.28 €

1 Available 98 Days 172120170S6IP00-Terminal stripScrew-fit-25+60

578.28 €

1 Available 98 Days 172120170S6IP00-Terminal stripScrew-fit-25+60

676.65 €

1 Available 11 Days 172120170S6IP00-Terminal stripScrew-fit-25+60

676.65 €

1 Available 11 Days 172120170S6IP00-Terminal stripScrew-fit-25+60

578.28 €

1 Available 11 Days 172120170S6IP00-ClampScrew-fit-25+60

578.28 €

1 Available 98 Days 172120170S6IP00-ClampScrew-fit-25+60

578.28 €

1 Available 11 Days 172120170S6IP00-ClampScrew-fit-25+60

578.28 €

1 Available 98 Days 172120170S6IP00-ClampScrew-fit-25+60

578.28 €

1 Available 12 Days 172120170S6IP00-ClampScrew-fit-25+60

578.28 €

1 Available 98 Days 172120170S6IP00-ClampScrew-fit-25+60

578.28 €

1 Available 98 Days 172120170S6IP00-ClampScrew-fit-25+60

578.28 €

1 Available 98 Days 172120170S6IP00-ClampScrew-fit-25+60

578.28 €

1 Available 98 Days 172120170S6IP00-ClampScrew-fit-25+60

578.28 €

1 Available 11 Days 172120170S6IP00-ClampScrew-fit-25+60

676.65 €

1 Available 11 Days 172120170S6IP00-ClampScrew-fit-25+60

676.65 €

1 Available 12 Days 172120170S6IP00-ClampScrew-fit-25+60

676.65 €

1 Available 11 Days 172120170S6IP00-ClampScrew-fit-25+60

578.28 €

1 Available 11 Days 172120170S6IP00-Terminal stripScrew-fit-25+60

578.28 €

1 Available 11 Days 172120170S6IP00-Terminal stripScrew-fit-25+60

578.28 €

1 Available 11 Days 172120170S6IP00-Terminal stripScrew-fit-25+60

578.28 €

1 Available 11 Days 172120170S6IP00-Terminal stripScrew-fit-25+60

578.28 €

1 Available 11 Days 172120170S6IP00-Terminal stripScrew-fit-25+60

578.28 €

1 Available 8 Days 172120170S6IP00-Terminal stripScrew-fit-25+60

578.28 €

1 Available 98 Days 172120170S6IP00-Terminal stripScrew-fit-25+60

578.28 €

1 Available 11 Days 172120170S6IP00-Terminal stripScrew-fit-25+60

578.28 €

1 Available 12 Days 172120170S6IP00-Terminal stripScrew-fit-25+60

479.89 €

1 Available 11 Days 172120170S6IP00-Terminal stripScrew-fit-25+60

676.65 €

1 Available 11 Days 172120170S6IP00-Terminal stripScrew-fit-25+60

676.65 €

1 Available 11 Days 172120170S6IP00-Terminal stripScrew-fit-25+60

676.65 €

1 Available 11 Days 172120170S6IP00-Terminal stripScrew-fit-25+60

928.08 €

1 Available 98 Days 172140170S6IP00-Terminal stripScrew-fit-25+60

928.08 €

1 Available 11 Days 172140170S6IP00-Terminal stripScrew-fit-25+60

Loading...

Basic information

No. of pins 3-pin Durability 10000000 Nominal voltage(V AC) 1000 V AC
Contact type 3 makers

Tech Support