Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (width) (mm) | Connection (components) | |
---|---|---|---|---|---|---|
1,011.16 € | 1 | Available | 11 Days | 145 | Terminal strip | |
1,011.16 € | 1 | Available | 11 Days | 145 | Terminal strip | |
1,011.16 € | 1 | Available | 12 Days | 145 | Terminal strip | |
1,011.16 € | 1 | Available | 11 Days | 145 | Terminal strip | |
1,011.16 € | 1 | Available | 11 Days | 145 | Terminal strip | |
1,011.16 € | 1 | Available | 98 Days | 145 | Terminal strip | |
1,011.16 € | 1 | Available | 98 Days | 145 | Terminal strip | |
1,011.16 € | 1 | Available | 98 Days | 145 | Terminal strip | |
1,011.16 € | 1 | Available | 11 Days | 145 | Terminal strip | |
1,011.16 € | 1 | Available | 12 Days | 145 | Terminal strip | |
1,131.40 € | 1 | Available | 11 Days | 145 | Terminal strip | |
1,131.40 € | 1 | Available | 11 Days | 145 | Terminal strip | |
1,131.40 € | 1 | Available | 12 Days | 145 | Terminal strip | |
1,011.16 € | 1 | Available | 11 Days | 145 | Terminal strip | |
1,026.47 € | 1 | Available | 7 Days | 145 | - | |
1,011.16 € | 1 | Available | 12 Days | 145 | Terminal strip | |
1,011.16 € | 1 | Available | 12 Days | 145 | Terminal strip | |
1,026.47 € | 1 | Available | 7 Days | 145 | - | |
1,011.16 € | 1 | Available | 11 Days | 145 | Terminal strip | |
1,026.47 € | 1 | Available | 12 Days | 145 | Terminal strip | |
1,011.16 € | 1 | Available | 11 Days | 145 | Terminal strip | |
1,011.16 € | 1 | Available | 7 Days | 145 | Terminal strip | |
1,011.16 € | 1 | Available | 11 Days | 145 | Terminal strip | |
1,011.16 € | 1 | Available | 12 Days | 145 | Terminal strip | |
1,011.16 € | 1 | Available | 12 Days | 145 | Terminal strip | |
879.97 € | 1 | Available | 11 Days | 145 | Terminal strip | |
1,131.40 € | 1 | Available | 11 Days | 145 | Terminal strip | |
1,131.40 € | 1 | Available | 11 Days | 145 | Terminal strip | |
1,131.40 € | 1 | Available | 12 Days | 145 | Terminal strip | |
1,409.07 € | 1 | Available | 12 Days | 165 | Terminal strip | |
1,409.07 € | 1 | Available | 12 Days | 165 | Terminal strip | |
1,186.07 € | 1 | Available | 12 Days | 145 | Terminal strip | |
1,212.29 € | 1 | Available | 11 Days | 145 | Terminal strip | |
1,186.07 € | 1 | Available | 12 Days | 145 | Terminal strip | |
1,212.29 € | 1 | Available | 11 Days | 145 | Terminal strip |
Loading...
No. of pins | 3-pin | Product size (height)(mm) | 210 | Product size (depth)(mm) | 202 |
---|---|---|---|---|---|
Durability | 10000000 | Nominal voltage(V AC) | 1000 V AC | Frame size | S10 |
IP rating | IP00 | Contact type | 3 makers | Mounting type (relays) | Screw-fit |
Ambient temperature (min.)(°C) | -25 | Ambient temperature (max.)(°C) | +60 |