Power contactor, AC-3 300 A (3RT10662AM36)

Power contactor, AC-3 300 A 3RT10662AM36

Click on this image to zoom in.

Click on this image to zoom in.

  • Power contactor, AC-3 300 A 3RT10662AM36
  • Power contactor, AC-3 300 A 3RT10662AM36
  • Power contactor, AC-3 300 A 3RT10662AM36
  • Power contactor, AC-3 300 A 3RT10662AM36
  • Power contactor, AC-3 300 A 3RT10662AM36
  • Power contactor, AC-3 300 A 3RT10662AM36
  • Power contactor, AC-3 300 A 3RT10662AM36
  • Power contactor, AC-3 300 A 3RT10662AM36
  • Volume Discount

Product Details:

Manufacturer part number: 3RT10662AM36

Brand: SIEMENS

Price: 1,699.83

Delivery time: 11 Days


Technical Data:

Product size (width): 145 mm

Control voltage range: 200 - 220

Connection (components): Spring-loaded terminal

Type (misc.): -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RT10662AM36

Part Number
3RT10662AM36
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Control voltage range Connection (components) Type (misc.)

1,699.83 €

1 Available 11 Days 145200 - 220Spring-loaded terminal-

Loading...

  1. 1

Basic information

No. of pins 3-pin Product size (height)(mm) 210 Product size (depth)(mm) 202
Durability 10000000 Nominal voltage(V AC) 1000 V AC Frame size S10
IP rating IP00 Contact type 3 makers Mounting type (relays) Screw-fit
Ambient temperature (min.)(°C) -25 Ambient temperature (max.)(°C) +60

This page is Power contactor, AC-3 300 A, part number 3RT10662AM36.
You can find the detail information about specifications and dimensions on part number 3RT10662AM36.

Variation of this product

Part Number
3RT10662AB36
3RT10662AD36
3RT10662AP36
3RT10662AR36
3RT10662AS36
3RT10662AT36
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (width)
(mm)
Control voltage range Connection (components) Type (misc.)

1,699.83 €

1 Available 11 Days 14523 - 26Spring-loaded terminal-

1,699.83 €

1 Available 12 Days 14542 - 48Spring-loaded terminal-

1,699.83 €

1 Available 11 Days 145220 - 240Spring-loaded terminal-

1,699.83 €

1 Available 98 Days 145440 - 480Spring-loaded terminal-

1,699.83 €

1 Available 98 Days 145500 - 550Spring-loaded terminal-

1,699.83 €

1 Available 98 Days 145575 - 600Spring-loaded terminal-

Tech Support