Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (width) (mm) | Control voltage range | Connection (components) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|
3,081.57 € | 1 | Available | 12 Days | 160 | 23 - 26 | Spring-loaded terminal | - | |
3,081.57 € | 1 | Available | 98 Days | 160 | 42 - 48 | Spring-loaded terminal | - | |
3,081.57 € | 1 | Available | 11 Days | 160 | 110 - 127 | Spring-loaded terminal | - | |
3,081.57 € | 1 | Available | 11 Days | 160 | 200 - 220 | Spring-loaded terminal | - | |
3,081.57 € | 1 | Available | 11 Days | 160 | 220 - 240 | Spring-loaded terminal | - | |
3,081.57 € | 1 | Available | 11 Days | 160 | 440 - 480 | Spring-loaded terminal | - | |
3,081.57 € | 1 | Available | 4 Days | 160 | 500 - 550 | Spring-loaded terminal | - | |
3,081.57 € | 1 | Available | 98 Days | 160 | 575 - 600 | Spring-loaded terminal | - | |
3,081.57 € | 1 | Available | 11 Days | 160 | 240 - 277 | Spring-loaded terminal | - | |
3,081.57 € | 1 | Available | 11 Days | 160 | 380 - 420 | Spring-loaded terminal | - | |
3,405.13 € | 1 | Available | 11 Days | 160 | 21 - 27.3 | Spring-loaded terminal | - | |
3,405.13 € | 1 | Available | 11 Days | 160 | 96 - 127 | Spring-loaded terminal | - | |
3,405.13 € | 1 | Available | 11 Days | 160 | 200 - 277 | Spring-loaded terminal | - | |
3,081.57 € | 1 | Available | 11 Days | 160 | 23 - 26 | Screw terminals | - | |
3,081.57 € | 1 | Available | 12 Days | 160 | 42 - 48 | Screw terminals | - | |
3,081.57 € | 1 | Available | 11 Days | 160 | 110 - 127 | Screw terminals | Standard version | |
2,782.04 € | 1 | Available | 11 Days | 160 | 440 - 480 | Screw terminals | Standard | |
3,099.05 € | 1 | Available | 7 Days | 160 | 440 - 480 | Screw terminals | Perm. mount. auxiliary switch block DIN 50012 | |
3,081.57 € | 1 | Available | 11 Days | 160 | 440 - 480 | Screw terminals | - | |
3,081.57 € | 1 | Available | 7 Days | 160 | 500 - 550 | Screw terminals | - | |
3,081.57 € | 1 | Available | 11 Days | 160 | 575 - 600 | Screw terminals | - | |
3,081.57 € | 1 | Available | 98 Days | 160 | 240 - 277 | Screw terminals | - | |
3,081.57 € | 1 | Available | 11 Days | 160 | 380 - 420 | Screw terminals | - | |
2,902.28 € | 1 | Available | 11 Days | 160 | without coil | Screw terminals | - | |
3,405.13 € | 1 | Available | 11 Days | 160 | 21 - 27.3 | Screw terminals | - | |
3,405.13 € | 1 | Available | 11 Days | 160 | 96 - 127 | Screw terminals | - | |
3,405.13 € | 1 | Available | 12 Days | 160 | 200 - 277 | Screw terminals | - | |
3,667.48 € | 1 | Available | 11 Days | 180 | 96 - 127 | Screw terminals | - | |
3,667.48 € | 1 | Available | 11 Days | 180 | 200 - 277 | Screw terminals | - | |
3,453.23 € | 1 | Available | 11 Days | 160 | 96 - 127 | Screw terminals | Standard | |
3,470.72 € | 1 | Available | 11 Days | 160 | 96 - 127 | Screw terminals | Permanently mounted | |
3,453.23 € | 1 | Available | 11 Days | 160 | 200 - 277 | Screw terminals | Standard | |
3,470.72 € | 1 | Available | 12 Days | 160 | 200 - 277 | Screw terminals | Permanently mounted |
Loading...
No. of pins | 3-pin | Product size (height)(mm) | 214 | Product size (depth)(mm) | 225 |
---|---|---|---|---|---|
Durability | 10000000 | Nominal voltage(V AC) | 1000 V AC | Frame size | S12 |
IP rating | IP00 | Contact type | 3 makers | Mounting type (relays) | Screw-fit |
Ambient temperature (min.)(°C) | -25 | Ambient temperature (max.)(°C) | +60 |
Configure
Basic Attributes
Product size (width)(mm)
Control voltage range
Connection (components)
Filter by standard shipping days
Optional Attributes