Power contactor, AC-3 65 A (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3RT20371AB04
3RT20371AC24
3RT20371AD04
3RT20371AH04
3RT20371AH24
3RT20371AL24
3RT20371AN24
3RT20371AP04
3RT20371AP043MA0
3RT20371AP64
3RT20371AR64
3RT20371AV04
3RT20371CL243MA0
3RT20371KB44
3RT20371NB34
3RT20371NB343MA0
3RT20371NE34
3RT20371NF34
3RT20371NP34
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Product size (depth)
(mm)
Nominal voltage
(V AC)
Switching voltage (max.)
(V AC)
IP rating Auxiliary contact type Connection (components) Mounting type (relays) Relay features Power
(kW)
Ambient temperature (min.)
(°C)
Ambient temperature (max.)
(°C)
-

304.99 €

1 Available 11 Days 55174690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

304.99 €

1 Available 11 Days 55174690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

311.55 €

1 Available 11 Days 55174690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

304.99 €

1 Available 11 Days 55174690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

311.55 €

1 Available 6 Days 55174690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

304.99 €

1 Available 11 Days 55174690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

304.99 €

1 Available 11 Days 55174690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

300.61 €

1 Available 11 Days 55174690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

304.99 €

1 Available 11 Days 55174690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

304.99 €

1 Available 11 Days 55174690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

311.55 €

1 Available 11 Days 55174690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

311.55 €

1 Available 12 Days 55174690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

322.48 €

1 Available 11 Days 55174690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

420.87 €

1 Available 11 Days 55174690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

431.79 €

1 Available 11 Days 55174690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

431.79 €

1 Available 11 Days 55174690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

442.72 €

1 Available 11 Days 55174690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

431.79 €

1 Available 11 Days 55174690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

431.79 €

1 Available 11 Days 55174690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60

Loading...

  1. 1

Basic information

No. of pins 3-pin Product size (height)(mm) 114 Durability 10000000
Frame size S2 Contact type 3 makers

Tech Support