Power contactor, AC-3 80 A (3RT20381AC20)

Power contactor, AC-3 80 A 3RT20381AC20

Click on this image to zoom in.

Click on this image to zoom in.

  • Power contactor, AC-3 80 A 3RT20381AC20
  • Power contactor, AC-3 80 A 3RT20381AC20
  • Power contactor, AC-3 80 A 3RT20381AC20
  • Power contactor, AC-3 80 A 3RT20381AC20
  • Power contactor, AC-3 80 A 3RT20381AC20
  • Power contactor, AC-3 80 A 3RT20381AC20
  • Power contactor, AC-3 80 A 3RT20381AC20
  • Power contactor, AC-3 80 A 3RT20381AC20
  • Power contactor, AC-3 80 A 3RT20381AC20
  • Power contactor, AC-3 80 A 3RT20381AC20
  • Power contactor, AC-3 80 A 3RT20381AC20
  • Power contactor, AC-3 80 A 3RT20381AC20
  • Power contactor, AC-3 80 A 3RT20381AC20
  • Power contactor, AC-3 80 A 3RT20381AC20
  • Power contactor, AC-3 80 A 3RT20381AC20
  • Volume Discount

Product Details:

Manufacturer part number: 3RT20381AC20

Brand: SIEMENS

Price: 322.48

Delivery time: 12 Days


Technical Data:

Product size (height): 114 mm

Product size (width): 55 mm

Product size (depth): 130 mm

Nominal voltage: 690 V AC V AC

Switching voltage (max.): - V AC


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RT20381AC20

Part Number
3RT20381AC20
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Nominal voltage
(V AC)
Switching voltage (max.)
(V AC)
Frame size Auxiliary contact type Mounting type (relays) Relay features Power
(kW)
Switch features
-

322.48 €

1 Available 12 Days 11455130690 V AC-S2-Snap-in, Screw-fit---

Loading...

  1. 1

Basic information

No. of pins 3-pin Durability 10000000 IP rating IP20
Contact type 3 makers Connection (components) Screw terminals Ambient temperature (min.)(°C) -25
Ambient temperature (max.)(°C) +60

This page is Power contactor, AC-3 80 A, part number 3RT20381AC20.
You can find the detail information about specifications and dimensions on part number 3RT20381AC20.

Variation of this product

Part Number
3RT2038-1NB30
3RT20381AB00
3RT20381AB04
3RT20381AC24
3RT20381AD00
3RT20381AD04
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Nominal voltage
(V AC)
Switching voltage (max.)
(V AC)
Frame size Auxiliary contact type Mounting type (relays) Relay features Power
(kW)
Switch features

431.79 €

1 Available 11 Days 1145513024-S31 maker, 1 breakerDIN rail-37+ auxiliary contact
-

322.48 €

1 Available 11 Days 11455130690 V AC-S2-Snap-in, Screw-fit---
-

337.79 €

1 Available 11 Days 11455174690 V AC-S2-Snap-in, Screw-fit---
-

337.79 €

1 Available 11 Days 11455174690 V AC-S2-Snap-in, Screw-fit---
-

322.48 €

1 Available 12 Days 11455130690 V AC-S2-Snap-in, Screw-fit---
-

344.33 €

1 Available 11 Days 11455174690 V AC-S2-Snap-in, Screw-fit---

Tech Support