Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3RV29021DB0 |
3RV29021DF0 |
3RV29021DP0 |
3RV29021DS0 |
3RV29021DV0 |
3RV29022DB0 |
3RV29022DF0 |
3RV29022DP0 |
3RV29024DF0 |
3RV29024DP0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Control voltage range (V) | Connection (components) | |
---|---|---|---|---|---|---|
35.36 € | 1 | Available | 9 Days | 20 - 24 V AC | Screw terminals | |
35.36 € | 1 | Available | 9 Days | 90 - 110 V AC | Screw terminals | |
31.36 € | 1 | 9 Days | 210 - 240 V AC | Screw terminals | ||
35.36 € | 1 | Available | 9 Days | 500 V AC | Screw terminals | |
35.36 € | 1 | Available | 9 Days | 350 - 415 V AC | Screw terminals | |
35.36 € | 1 | Available | 9 Days | 20 - 24 V AC | Spring-loaded terminal | |
35.36 € | 1 | Available | 9 Days | 90 - 110 V AC | Spring-loaded terminal | |
35.36 € | 1 | Available | 9 Days | 210 - 240 V AC | Spring-loaded terminal | |
35.36 € | 1 | Available | 98 Days | 500 V AC | Spring-loaded terminal | |
35.36 € | 1 | Available | 26 Days | 350 - 415 V AC | Spring-loaded terminal |
Loading...
Product size (height)(mm) | 90 | Product size (width)(mm) | 18.5 | Product size (depth)(mm) | 68 |
---|---|---|---|---|---|
Ambient temperature (min.)(°C) | -20 | Ambient temperature (max.)(°C) | +60 | IP rating | IP20 |
Mounting type (relays) | Snap-in |
Configure