SINAMICS G120 Control Unit (6SL32430BB301PA3)

SINAMICS G120 Control Unit 6SL32430BB301PA3

Click on this image to zoom in.

Click on this image to zoom in.

  • SINAMICS G120 Control Unit 6SL32430BB301PA3
  • SINAMICS G120 Control Unit 6SL32430BB301PA3
  • SINAMICS G120 Control Unit 6SL32430BB301PA3
  • Volume Discount

Product Details:

Manufacturer part number: 6SL32430BB301PA3

Brand: SIEMENS

Price: 442.72

Delivery time: 11 Days


Technical Data:

Product size (depth): 65.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6SL32430BB301PA3

Part Number
6SL32430BB301PA3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (depth)
(mm)

442.72 €

1 Available 11 Days 65.5

Loading...

  1. 1

Basic information

Product size (height)(mm) 199 Product size (width)(mm) 73 Product type Controller

This page is SINAMICS G120 Control Unit, part number 6SL32430BB301PA3.
You can find the detail information about specifications and dimensions on part number 6SL32430BB301PA3.

Variation of this product

Part Number
6SL32440BB121PA1
6SL32460BA221CA0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (depth)
(mm)

453.79 €

1 11 Days 46

606.69 €

1 Available 11 Days 67

Tech Support