Manufacturer part number: 3RA27112AA00
Brand: SIEMENS
Price: 78.43 €
Delivery time: 11 Days
Product size (height): 39 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3RA27112AA00
Product size (width)(mm) | 45 | Product size (depth)(mm) | 75 | Product type | Function module |
---|---|---|---|---|---|
Ambient temperature (min.)(°C) | -25 | Ambient temperature (max.)(°C) | +60 | IP rating | IP20 |
Mounting type (relays) | Push-fit |
This page is Function module for IO-Link, part number 3RA27112AA00.
You can find the detail information about specifications and dimensions on part number 3RA27112AA00.
Part Number |
---|
3RA27111AA00 |
3RA27111BA00 |
3RA27111CA00 |
3RA27112BA00 |
3RA27112CA00 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product size (height) (mm) |
---|---|---|---|---|---|
78.43 € | 1 | 11 Days | 37 | ||
145.65 € | 1 | 12 Days | 37 | ||
229.68 € | 1 | 11 Days | 37 | ||
145.65 € | 1 | 11 Days | 39 | ||
229.68 € | 1 | 11 Days | 39 |