Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3RF29160JA13 |
3RF29160JA131KK0 |
3RF29160JA161KK0 |
3RF29320JA16 |
3RF29320JA131KK0 |
3RF29320JA161KK0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|
140.04 € | 1 | 12 Days | ||
147.05 € | 1 | 11 Days | ||
156.85 € | 1 | 12 Days | ||
156.85 € | 1 | 12 Days | ||
158.49 € | 1 | 12 Days | ||
168.05 € | 1 | 12 Days |
Loading...
Product size (height)(mm) | 111.5 | Product size (width)(mm) | 45 | Product size (depth)(mm) | 69.5 |
---|---|---|---|---|---|
Product type | Heating current monitor | Ambient temperature (min.)(°C) | -25 | Ambient temperature (max.)(°C) | +60 |
Mounting type (relays) | Push-fit |