In-line fuse switch disconnector (3NJ41033BF12)

In-line fuse switch disconnector 3NJ41033BF12
  • Volume Discount

Product Details:

Manufacturer part number: 3NJ41033BF12

Brand: SIEMENS

Price: 87.13

Delivery time: 11 Days


Technical Data:

Product size (height): 410 mm

Product size (width): 49.8 mm

Product size (depth): 121 mm

Nominal current: 160 A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3NJ41033BF12

Part Number
3NJ41033BF12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Nominal current
(A)

87.13 €

1 Available 11 Days 41049.8121160

Loading...

  1. 1

Basic information

Product type Circuit breaker Number of pins 3 Nominal voltage(V) 690 V AC
Type (misc.) In strips design

This page is In-line fuse switch disconnector, part number 3NJ41033BF12.
You can find the detail information about specifications and dimensions on part number 3NJ41033BF12.

Variation of this product

Part Number
3NJ41033BF02
3NJ41213BF11
3NJ41233BF11
3NJ41233BJ01
3NJ41313BF11
3NJ41433BF01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Nominal current
(A)

80.60 €

1 Available 11 Days 41049.8121160

315.92 €

1 Available 22 Days 66299.5195250

315.92 €

1 Available 11 Days 66299.5195250

256.88 €

1 Available 11 Days 66299.5195250

322.48 €

1 Available 22 Days 66299.5195400

300.61 €

1 Available 11 Days 66299.5195630

Tech Support