Manufacturer part number: 3RH19211EA11
Brand: SIEMENS
Price: 13.44 €
Delivery time: 11 Days
Product size (height): 80 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3RH19211EA11
Product size (width)(mm) | 10 | Product size (depth)(mm) | 71 | Ambient temperature (min.)(°C) | -25 |
---|---|---|---|---|---|
Ambient temperature (max.)(°C) | +60 | IP rating | IP20 | Frame size | S0 |
Mounting type (relays) | Snap-in |
This page is Lateral auxiliary switch, part number 3RH19211EA11.
You can find the detail information about specifications and dimensions on part number 3RH19211EA11.
Part Number |
---|
3RH19211DA11 |
3RH19211KA02 |
3RH19212DA11 |
3RH19212DE11 |
3RH19212EA20 |
3RH19212EE02 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product size (height) (mm) |
---|---|---|---|---|---|
14.56 € | 1 | 3 Days | 80 | ||
15.87 € | 1 | Available | 11 Days | 80 | |
13.44 € | 1 | 11 Days | 72.5 | ||
34.72 € | 1 | 62 Days | 72.5 | ||
14.81 € | 1 | Available | 11 Days | 72.5 | |
39.64 € | 1 | Available | 12 Days | 72.5 |