Magnetic field centering sleeve (5SV89021KK)

Magnetic field centering sleeve 5SV89021KK

Product Details:

Manufacturer part number: 5SV89021KK

Brand: SIEMENS

Price: 117.64

Delivery time: 11 Days


Technical Data:

Compatible with (details): 35 mm total current transformer mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5SV89021KK

Part Number
5SV89021KK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Compatible with (details)
(mm)

117.64 €

1 11 Days 35 mm total current transformer

Loading...

  1. 1

Basic information

Product type EMF centring sleeve

This page is Magnetic field centering sleeve, part number 5SV89021KK.
You can find the detail information about specifications and dimensions on part number 5SV89021KK.

Variation of this product

Part Number
5SV89031KK
5SV89041KK
5SV89051KK
5SV89061KK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Compatible with (details)
(mm)

145.65 €

1 12 Days 70 mm total current transformer

201.67 €

1 11 Days Summation current transformer 105 mm

285.72 €

1 11 Days Summation current transformer 140 mm

352.95 €

1 12 Days 210 mm total current transformer

Tech Support