Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3RK19110EB31 |
3RK19110ED31 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|
100.21 € | 1 | Available | 10 Days | |
114.37 € | 1 | Available | 38 Days |
Loading...
Product type | Motor cable | Ambient temperature (min.)(°C) | -40 | Ambient temperature (max.)(°C) | +125 |
---|---|---|---|---|---|
Nominal current(A) | 16 | Nominal voltage(V) | 500 | Product size (length)(m) | 5 |
Type (misc.) | Connector: Pin |