Contact block for position switch (3SE50000GA00)

Contact block for position switch 3SE50000GA00

Click on this image to zoom in.

Click on this image to zoom in.

  • Contact block for position switch 3SE50000GA00
  • Contact block for position switch 3SE50000GA00
  • Volume Discount

Product Details:

Manufacturer part number: 3SE50000GA00

Brand: SIEMENS

Price: 20.16

Delivery time: 11 Days


Technical Data:

Contact type: 1 maker, 1 breaker, 1 change-over


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3SE50000GA00

Part Number
3SE50000GA00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Contact type

20.16 €

1 11 Days 1 maker, 1 breaker, 1 change-over

Loading...

  1. 1

Basic information

Product size (width)(mm) 22 Product type Switcher Ambient temperature (min.)(°C) -25
Ambient temperature (max.)(°C) +85 Durability 15000000 Electrical lifespan 100000
Switching current (max.)(A) 6 Switching voltage(V) 230 IP rating IP00
Compatible with (details)(mm) For Position Switch Connection (components) Screw terminals Contact material Silver alloy

This page is Contact block for position switch, part number 3SE50000GA00.
You can find the detail information about specifications and dimensions on part number 3SE50000GA00.

Variation of this product

Part Number
3SE50000CA00
3SE50000CA001AC1
3SE50000LA00
3SE50000MA00
3SE50000NA00
3SE50000PA00
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Contact type

16.80 €

1 11 Days 1 maker, 1 breaker, 1 change-over

62.73 €

1 12 Days 1 maker, 1 breaker, 1 change-over

19.04 €

1 11 Days 1 maker, 2 breakers, 1 change-over

21.28 €

1 11 Days 1 maker, 2 breakers

21.28 €

1 11 Days 1 maker, 1 breaker, 1 change-over

21.28 €

1 11 Days 1 breaker, 2 makers

Tech Support