Contact module with 2 contact elements (Part Numbers)

Contact module with 2 contact elements

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3SU14001AA101EA0
3SU14001AA101NA0
3SU14001AA101PA0
3SU14001AA101QA0
3SU14001AA101RA0
3SU14001AA103EA0
3SU14001AA103NA0
3SU14001AA103PA0
3SU14001AA103QA0
3SU14001AA103RA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Ambient temperature (min.)
(°C)
Ambient temperature (max.)
(°C)
Dielectric strength
(kV)
Durability Electrical lifespan Contact type Auxiliary contact type Switching current (max.)
(A)
IP rating Connection (components) Mounting type (relays) Type (misc.)

13.44 €

1 3 Days 34--610000000100000002 breakers-10IP20, IP40Screw terminalsFront panel fixedWith 2 contacts

19.04 €

1 11 Days 34--610000000100000002 makers-10IP20, IP40Screw terminalsFront panel fixedWith 2 contacts

20.16 €

1 11 Days 34--610000000100000002 breakers-10IP20, IP40Screw terminalsFront panel fixedWith 2 contacts

15.68 €

1 11 Days 34--610000000100000001 maker, 1 breaker-10IP20, IP40Screw terminalsFront panel fixedWith 2 contacts

19.04 €

1 11 Days 34--610000000100000001 maker, 1 breaker-10IP20, IP40Screw terminalsFront panel fixedWith 2 contacts

14.81 €

1 Available 12 Days 36--610000000100000002 breakers-10IP20, IP40Spring-loaded terminalFront panel fixedWith 2 contacts

25.76 €

1 12 Days 36--610000000100000002 makers-10IP20, IP40Spring-loaded terminalFront panel fixedWith 2 contacts

23.52 €

1 11 Days 36--610000000100000002 breakers-10IP20, IP40Spring-loaded terminalFront panel fixedWith 2 contacts

21.28 €

1 11 Days 36--610000000100000001 maker, 1 breaker-10IP20, IP40Spring-loaded terminalFront panel fixedWith 2 contacts

24.64 €

1 11 Days 36-25+70----1 maker, 1 breaker-----

Loading...

  1. 1

Basic information

Product size (width)(mm) 9.8 Product size (depth)(mm) 49.7 Product type Contact module

Tech Support