Contactor relay, 100E (3TH43100AB0)

Contactor relay, 100E 3TH43100AB0

Click on this image to zoom in.

Click on this image to zoom in.

  • Contactor relay, 100E 3TH43100AB0
  • Contactor relay, 100E 3TH43100AB0
  • Contactor relay, 100E 3TH43100AB0
  • Volume Discount

Product Details:

Manufacturer part number: 3TH43100AB0

Brand: SIEMENS

Price: 119.83

Delivery time: 98 Days


Technical Data:

Product size (depth): 102 mm

Ambient temperature (min.): -25 °C

Ambient temperature (max.): +55 °C

Control voltage range: 24 - 29 V AC V

Auxiliary contact type: 10 makers


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3TH43100AB0

Part Number
3TH43100AB0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (depth)
(mm)
Ambient temperature (min.)
(°C)
Ambient temperature (max.)
(°C)
Control voltage range
(V)
Auxiliary contact type

119.83 €

1 Available 98 Days 102-25+5524 - 29 V AC10 makers

Loading...

  1. 1

Basic information

Product size (height)(mm) 78 Product size (width)(mm) 55 Product type Auxiliary contactor
IP rating IP20 Mounting type (relays) Snap-in, Screw-fit

This page is Contactor relay, 100E, part number 3TH43100AB0.
You can find the detail information about specifications and dimensions on part number 3TH43100AB0.

Variation of this product

Part Number
3TH43100AC2
3TH43100AF0
3TH43100AG2
3TH43100AK6
3TH43100AL2
3TH43100AN2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (depth)
(mm)
Ambient temperature (min.)
(°C)
Ambient temperature (max.)
(°C)
Control voltage range
(V)
Auxiliary contact type

119.83 €

1 Available 11 Days 102-25+5524 V AC10 makers

119.83 €

1 Available 11 Days 102-25+55110 - 132 V AC10 makers

119.83 €

1 Available 11 Days 102-25+55110 V AC10 makers

119.83 €

1 Available 11 Days 102-25+55110 - 120 V AC10 makers

119.83 €

1 Available 11 Days 102-25+55230 V AC10 makers

119.83 €

1 Available 12 Days 102-25+55220 V A10 makers

Tech Support