Contactor relay, 44E (3TH42440AB0)

Contactor relay, 44E 3TH42440AB0

Click on this image to zoom in.

Click on this image to zoom in.

  • Contactor relay, 44E 3TH42440AB0
  • Contactor relay, 44E 3TH42440AB0
  • Contactor relay, 44E 3TH42440AB0
  • Contactor relay, 44E 3TH42440AB0
  • Contactor relay, 44E 3TH42440AB0
  • Volume Discount

Product Details:

Manufacturer part number: 3TH42440AB0

Brand: SIEMENS

Price: 80.60

Delivery time: 11 Days


Technical Data:

Product size (depth): 102 mm

Ambient temperature (min.): -25 °C

Ambient temperature (max.): +55 °C

Auxiliary contact type: 4 makers, 4 breakers


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3TH42440AB0

Part Number
3TH42440AB0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (depth)
(mm)
Ambient temperature (min.)
(°C)
Ambient temperature (max.)
(°C)
Auxiliary contact type

80.60 €

1 Available 11 Days 102-25+554 makers, 4 breakers

Loading...

  1. 1

Basic information

Product size (height)(mm) 78 Product size (width)(mm) 45 Product type Auxiliary contactor
IP rating IP20 Mounting type (relays) Snap-in, Screw-fit

This page is Contactor relay, 44E, part number 3TH42440AB0.
You can find the detail information about specifications and dimensions on part number 3TH42440AB0.

Variation of this product

Part Number
3TH42440AC2
3TH42440AD0
3TH42440AF0
3TH42440AG1
3TH42440AG2
3TH42440AH0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (depth)
(mm)
Ambient temperature (min.)
(°C)
Ambient temperature (max.)
(°C)
Auxiliary contact type

80.60 €

1 Available 11 Days 102-25+554 makers, 4 breakers

89.32 €

1 Available 11 Days 102-25+554 makers, 4 breakers

71.55 €

1 Available 11 Days 102-25+554 makers, 4 breakers

82.77 €

1 Available 11 Days 102-25+554 makers, 4 breakers

80.60 €

1 Available 11 Days 102-25+554 makers, 4 breakers

82.77 €

1 Available 11 Days 102-25+554 makers, 4 breakers

Tech Support