Contactor relay, 62E (Part Numbers)

Contactor relay, 62E

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3TH42620AB0
3TH42620AC2
3TH42620AD0
3TH42620AD2
3TH42620AF0
3TH42620AG2
3TH42620AK6
3TH42620AL0
3TH42620AL1
3TH42620AL2
3TH42620AM0
3TH42620AN2
3TH42620AP0
3TH42620AP6
3TH42620BB4
3TH42620BD4
3TH42620BE4
3TH42620BE8
3TH42620BF4
3TH42620BG4
3TH42620BG8
3TH42620BM4
3TH42620BW4
3TH42620LB4
3TH42620LF4
3TH42620LF8
3TH42624BB4
3TH42625KB4
3TH42625MB4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (depth)
(mm)
Ambient temperature (min.)
(°C)
Ambient temperature (max.)
(°C)

80.60 €

1 Available 11 Days 102-25+55

80.60 €

1 Available 11 Days 102-25+55

80.60 €

1 Available 11 Days 102-25+55

82.77 €

1 Available 12 Days 102-25+55

80.60 €

1 Available 11 Days 102-25+55

80.60 €

1 Available 11 Days 102-25+55

82.77 €

1 Available 11 Days 102-25+55

82.77 €

1 Available 11 Days 102-25+55

82.77 €

1 Available 11 Days 102-25+55

82.77 €

1 Available 11 Days 102-25+55

89.32 €

1 Available 11 Days 102-25+55

80.60 €

1 Available 12 Days 102-25+55

78.43 €

1 Available 12 Days 102-25+55

82.77 €

1 Available 11 Days 102-25+55

141.61 €

1 Available 11 Days 135-25+55

136.17 €

1 Available 12 Days 135-25+55

136.17 €

1 Available 11 Days 135-25+55

136.17 €

1 Available 12 Days 135-25+55

136.17 €

1 Available 12 Days 135-25+55

136.17 €

1 Available 12 Days 135-25+55

136.17 €

1 Available 12 Days 135-25+55

136.17 €

1 Available 12 Days 135-25+55

136.17 €

1 Available 11 Days 135-25+55

147.05 €

1 Available 12 Days 135-40+70

147.05 €

1 Available 12 Days 135-40+70

147.05 €

1 Available 29 Days 135-40+70

153.03 €

1 Available 12 Days 135-25+55

147.05 €

1 Available 12 Days 135-25+55

141.61 €

1 Available 11 Days 135-25+55

Loading...

  1. 1

Basic information

Product size (height)(mm) 78 Product size (width)(mm) 45 Auxiliary contact type 6 makers, 2 breakers
IP rating IP20 Mounting type (relays) Snap-in, Screw-fit

Tech Support