Contactor relay, 64E (Part Numbers)

Contactor relay, 64E

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3TH43640AB0
3TH43640AD0
3TH43640AF0
3TH43640AG2
3TH43640AL2
3TH43640AM0
3TH43640AN2
3TH43640AP0
3TH43640BB4
3TH43640BE4
3TH43640BF4
3TH43640BK4
3TH43640BM4
3TH43640BQ4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (depth)
(mm)
Control voltage range
(V)

119.83 €

1 Available 11 Days 10224 - 29 V AC

119.83 €

1 Available 26 Days 10242 - 50 V AC

119.83 €

1 Available 12 Days 102110 - 132 V AC

119.83 €

1 Available 11 Days 102110 V AC

119.83 €

1 Available 11 Days 102230 V AC

130.71 €

1 Available 11 Days 102220 - 264 V AC

119.83 €

1 Available 12 Days 102220 V AC

119.83 €

1 Available 11 Days 102230 - 277 V AC

174.89 €

1 Available 11 Days 13524 V DC

174.89 €

1 Available 11 Days 13560 V DC

174.89 €

1 Available 11 Days 135110 V DC

180.36 €

1 Available 11 Days 135180 V DC

174.89 €

1 Available 11 Days 135220 V DC

180.36 €

1 Available 26 Days 135240 V DC

Loading...

  1. 1

Basic information

Product size (height)(mm) 78 Product size (width)(mm) 55 Product type Auxiliary contactor
Ambient temperature (min.)(°C) -25 Ambient temperature (max.)(°C) +55 Auxiliary contact type 6 makers, 4 breakers
IP rating IP20 Mounting type (relays) Snap-in, Screw-fit

Tech Support