Manufacturer part number: 3RH24221AB00
Brand: SIEMENS
Price: 130.71 €
Delivery time: 11 Days
Auxiliary contact type: 2 makers, 2 breakers
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3RH24221AB00
Product size (height)(mm) | 57.5 | Product size (width)(mm) | 90 | Product size (depth)(mm) | 73 |
---|---|---|---|---|---|
Product type | Auxiliary contactor | Ambient temperature (min.)(°C) | -25 | Ambient temperature (max.)(°C) | +60 |
Durability | 5000000 | IP rating | IP20 | Frame size | S00 |
Mounting type (relays) | Snap-in, Screw-fit |
This page is Contactor relay, latched, part number 3RH24221AB00.
You can find the detail information about specifications and dimensions on part number 3RH24221AB00.
Part Number |
---|
3RH24221AF00 |
3RH24221BB40 |
3RH24221BF40 |
3RH24221BG40 |
3RH24221BM40 |
3RH24311AB00 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Auxiliary contact type |
---|---|---|---|---|---|
130.71 € | 1 | Available | 11 Days | 2 makers, 2 breakers | |
136.17 € | 1 | Available | 11 Days | 2 makers, 2 breakers | |
136.17 € | 1 | Available | 11 Days | 2 makers, 2 breakers | |
141.61 € | 1 | Available | 11 Days | 2 makers, 2 breakers | |
136.17 € | 1 | Available | 11 Days | 2 makers, 2 breakers | |
130.71 € | 1 | Available | 11 Days | 3 makers, 1 breaker |